IESNA:LM-63-2002
[TEST]P976392
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34443)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-45-C-UNV-L835-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 4500LM PACKAGE 80CRI 3500K CURVED REFLECTOR TROFFER
[LAMP] 3500K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.27A 31.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4399.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 31.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1304.1 1308.6 1304.1 1295.1 1281.5 1263.5 1241.0 1216.9 1188.4 1153.8 
1117.8 1077.2 1032.1 984.1 930.0 878.9 821.8 761.7 704.6 646.0 
587.4 533.3 480.8 431.2 387.6 345.5 306.5 268.9 235.9 202.8 
172.8 142.7 117.2 88.6 61.6 33.1 0.0 
1304.1 1310.1 1328.1 1349.1 1371.7 1385.2 1389.7 1388.2 1376.2 1359.7 
1332.6 1301.1 1260.5 1212.4 1158.3 1099.8 1036.6 973.5 910.4 847.3 
790.3 737.7 685.1 638.5 593.4 552.9 515.3 477.8 438.7 402.6 
365.1 324.5 284.0 234.4 183.3 109.7 0.0 
1304.1 1316.1 1373.2 1424.3 1463.3 1493.4 1514.4 1523.4 1521.9 1508.4 
1485.9 1451.3 1410.7 1358.2 1299.6 1236.5 1165.9 1095.2 1026.1 954.0 
890.9 830.8 772.2 719.6 668.6 620.5 575.4 530.3 486.8 443.2 
399.6 356.1 308.0 246.4 180.3 96.2 0.0 
1304.1 1341.6 1421.3 1485.9 1538.4 1579.0 1604.6 1619.6 1622.6 1610.6 
1586.5 1549.0 1497.9 1437.8 1368.7 1292.1 1210.9 1126.8 1039.7 964.5 
886.4 817.3 751.2 691.1 635.5 585.9 537.9 494.3 450.7 410.2 
368.1 318.5 264.4 207.3 148.7 76.6 0.0 
1304.1 1341.6 1430.3 1497.9 1556.5 1600.0 1627.1 1642.1 1643.6 1633.1 
1607.6 1568.5 1512.9 1448.3 1371.7 1290.6 1203.4 1116.3 1033.6 946.5 
869.9 799.3 733.2 674.6 620.5 570.9 528.8 483.8 444.7 405.6 
365.1 311.0 258.4 204.3 141.2 73.6 0.0 
